FIG 42RC3

2 1/2X1 3000 THREADED REDUCING COUPLING FORGED

SCI

ASC Item Number:
4308001076
Figure Number:
42RC3
Regulatory:
ASTM SA105N; ASME B16.11; ASME B1.20.1
Source:
Global
Product Code:
0308
Product Type:
Reducing Coupling
Size:
2 1/2
Coating/Finish:
Black
UPC Number:
92201264145
Net Price
Create Account or Login for Pricing

Description

3000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads)