FIG 2116

2 3000 GALVANIZED FORGED STEEL THREADED 45 LATERAL

Anvil

ASC Item Number:
0366191153
Figure Number:
2116
Source:
Domestic
Product Code:
48
Product Type:
Lateral
Size:
2
Coating/Finish:
Galvanized
UPC Number:
690291844867
Net Price
Create Account or Login for Pricing

Description

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. We offer high-pressure bushings, unions and Anvilets for your most demanding applications. Our pumping tees are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.