FIG 1103

2 BLACK MALLEABLE IRON 90 STREET ELBOW

Anvil

ASC Item Number:
0310017207
Figure Number:
1103
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; FM Approved; UL Listed; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
16
Product Type:
Elbow
Size:
2
Coating/Finish:
Black
Series:
533
UPC Number:
690291347085
Net Price
Create Account or Login for Pricing

Description

Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)