FIG 1124

2 BLACK MALLEABLE IRON CAP

Anvil

ASC Item Number:
0318900727
Figure Number:
1124
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; UL Listed; FM Approved
Source:
Domestic
Product Code:
0016
Product Type:
Cap
Size:
2
Coating/Finish:
Black
UPC Number:
690291348068
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet ASC's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)