FIG 20XX-DPS

20XX-DPS 60X1 DPS HOSE

Flexhead

ASC Item Number:
3640006800
Figure Number:
20XX-DPS
Regulatory:
Factory Mutual
Source:
Global
Product Code:
64
Product Type:
FlexHead® Hose
Size:
60
Coating/Finish:
N/A
Series:
100
UPC Number:
652808012961
Net Price
Create Account or Login for Pricing

Description

The FlexHead® 20XX-DPS Dry Pendent Sprinkler Flexible Hose Series offers installers a reliable and maitenance-friendly solution for installing Dry Pendent Sprinklers in freezers and cold storage applications. The 20XX-DPS Flexible Hose Series accomodates for differential movement between the piping system and the freezer. This minimizes the potential for the sprinkler and gasket seal to be damaged during seisimc events or freezer maintenance. The 20XX-DPS Flexible Hose Series is available for 1", 1 1/4", and 1 1/2" dry pendent sprinklers and can be supplied in 24 to 72 inch lengths. Grooved inlet and Drain-tee options are available. The flexible hoses may be installed with the BKT-DPS & BKT-UHO3 brackets. The offering is FM Approved.