FIG 20XXE

20XXE 72X3/4 ELBOW HOSE 4EL

Flexhead

ASC Item Number:
3640007960
Figure Number:
20XXE
Regulatory:
cULus Listed; FM Approved
Source:
Global
Product Code:
64
Product Type:
FlexHead® Hose
Size:
72
Coating/Finish:
Stainless Steel
Series:
20XXE
UPC Number:
652808013548
Net Price
Create Account or Login for Pricing

Description

The FlexHead Elbow Hose offers installers, designers, and engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify red tag. The FlexHead Elbow Hoses are available in lengths ranging from 24in to 72in with 1/2 and 3/4 elbow drops in 1.5in, 3in and 4in lengths. The Elbow Hoses are cULus Listed and FM Approved.