FIG 20XXHE

20XXHE 72X1/2 HI-PRES HOSE 3EL

Flexhead

ASC Item Number:
3640007498
Figure Number:
20XXHE
Source:
Global
Product Code:
64
Product Type:
Ball Valve
Size:
72
UPC Number:
999999999999
Net Price
Create Account or Login for Pricing

Description

The FlexHead High Pressure Hose offers installers, designers, and engineers the most versatile 300psi solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify red tag. The FlexHead High Pressure Hose is available in lengths ranging from 24in to 72in and comes with 1/2 and 3/4 outlet drops for sprinkler connections. The High Pressure Hose is cULus Listed and FM Approved up to 300psi.