FIG 20XXT

20XXT 48X1/2 TALL HOSE

Flexhead

ASC Item Number:
3640006580
Figure Number:
20XXT
Regulatory:
ASTM C635; UL Listed; FM Approved
Source:
Global
Product Code:
364
Product Type:
FlexHead® Hose
Size:
48
Coating/Finish:
N/A
Series:
100
UPC Number:
652808012855
Net Price
Create Account or Login for Pricing

Description

The FlexHead Tall Hose offers installers, designers, and engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify red tag. The FlexHead Tall Hose is available in lengths ranging from 24in to 72in. The Tall Hose is cULus Listed and FM Approved.