FIG 3459

21/2 300 BLACK MALLEABLE IRON UNION

SCI

ASC Item Number:
0812700383
Figure Number:
3459
Regulatory:
ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39
Source:
Domestic
Product Code:
65
Product Type:
Union
Size:
2 1/2
Coating/Finish:
Black
UPC Number:
690291100550
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.