FIG 359

21/2X1/2X21/2 BLACK CAST IRON TEE

Anvil

ASC Item Number:
0300056801
Figure Number:
359
Regulatory:
ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1
Source:
Domestic
Product Code:
10
Product Type:
Tee
Size:
2 1/2
Coating/Finish:
Black
Series:
533
UPC Number:
690291013850
Net Price
Create Account or Login for Pricing

Description

Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.