FIG 383CI

21/2X11/4 GALVANIZED CAST IRON HEX BUSHING

Anvil

ASC Item Number:
0319908083
Figure Number:
383CI
Source:
Domestic
Product Code:
0010
Product Type:
Bushing
Size:
2 1/2
Coating/Finish:
Galvanized
UPC Number:
690291038396
Net Price
Create Account or Login for Pricing

Description

ASC offers the Anvil® line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil's strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar).