FIG 3383

21/2X2 GALVANIZED MALLEABLE IRON HEX BUSHING

SCI

ASC Item Number:
0819907965
Figure Number:
3383
Source:
Global
Product Code:
0316
Product Type:
Bushing
Size:
2 1/2
Coating/Finish:
Galvanized
Series:
999999
UPC Number:
690291882128
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.