FIG JTN

2UP 8RD BE X 12 STANDARD N80 TUBING NIPPLE

J.B. Smith

ASC Item Number:
0338228737
Figure Number:
JTN
Regulatory:
API 5B; API 5CT; ASME B1.20.1; ASME B16.9
Source:
Domestic
Product Code:
33
Product Type:
Tubing Nipple
Size:
2
Coating/Finish:
Black
Series:
JOC112
UPC Number:
690291415586
Net Price
Create Account or Login for Pricing

Description

Anvil’s J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs. Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660) and the Anvil logo on all thread protectors.