FIG 8343

2X24 IMPORTED GALVANIZED STEEL NIPPLE

SCI

ASC Item Number:
0831243001
Figure Number:
8343
Regulatory:
ASTM A53 Type F or E; ASTM A733; ASTM A153; ASME B1.20.1
Source:
Domestic
Product Code:
9
Product Type:
Pipe Nipple
Size:
2
Coating/Finish:
Galvanized
UPC Number:
690291312915
Net Price
Create Account or Login for Pricing

Description

Schedule 40 Welded Carbon Steel Nipple Galvanized. Special ends finishes and lengths available upon request.