FIG 3190

3 150 FLOOR FLANGE BLACK

SCI

ASC Item Number:
4316000668
Figure Number:
3190
Source:
Global
Product Code:
316
Product Type:
Flange
Size:
3
Coating/Finish:
Black
Series:
33BC
UPC Number:
92201297846
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.