FIG 3163

3 300 CAP BLACK

SCI

ASC Item Number:
4316000268
Figure Number:
3163
Regulatory:
ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14; UL Listed; FM Approved
Source:
Global
Product Code:
316
Product Type:
Cap
Size:
3
Coating/Finish:
Black
Series:
33CC
UPC Number:
92201230096
Net Price
Create Account or Login for Pricing

Description

Malleable Iron 300# Galvanized Threaded Cap, UL ASTM A197 (Casting), ASME B16.3 (Dimensions), ASME B1.20.1 (Threads), ASTM A153 (Hot-Dipped Galanizing)