FIG 67BFVGEL

3 300 GROOVED BUTTERFLY VALVE LEVER EPDM

SCI

ASC Item Number:
4359000820
Figure Number:
67BFVGEL
Source:
Global
Product Code:
359
Product Type:
Component, Lever - Butterfly Valve
Size:
3
Coating/Finish:
Epoxy Coated
Series:
67C
UPC Number:
92201381668
Net Price
Create Account or Login for Pricing

Description

300 psi - Ductile Iron Body - Grooved End Style - Disc - EPDM Seat - - Butterfly Valve - Series 67BFVGEL