FIG 36F1

3/4 125 45 ELBOW BRONZE

SCI

ASC Item Number:
4385002280
Figure Number:
36F1
Regulatory:
NSF/ANSI 372; SWDA; California AB1953; AWWA C800; ASTM B584 UNS Alloy C89833 ingot; ASME B16.15; ASME B1.20.1; A-A-59617; ISO 9001:2008
Source:
Global
Product Code:
385
Product Type:
Elbow
Size:
3/4
Series:
36AC
UPC Number:
92201301888
Net Price
Create Account or Login for Pricing

Description

Bronze 125# Threaded 45° Elbow, UL, 100% air tested & Independent lab verification of applicable chemical & physical properties.