FIG 3463

3/4 150 GALVANIZED MALLEABLE IRON UNION

SCI

ASC Item Number:
0813508207
Figure Number:
3463
Regulatory:
ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39
Source:
Global
Product Code:
0316
Product Type:
Union
Size:
3/4
Coating/Finish:
Galvanized
Series:
999999
UPC Number:
690291964077
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.