FIG 2111

3/4 3000 FORGED STEEL THREADED 90 ELBOW

Anvil

ASC Item Number:
0361101009
Figure Number:
2111
Regulatory:
ASTM A105, ASME B16.11, ASME B1.20.1
Source:
Domestic
Product Code:
0008
Product Type:
Elbow
Size:
3/4
Coating/Finish:
Black
UPC Number:
690291088124
Net Price
Create Account or Login for Pricing

Description

ASC produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applications. In addition, Anvil offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.