FIG 2119C

3/4 3M GALVANIZED THREADED HALF COUPLING 105N

Anvil

ASC Item Number:
0366716066
Figure Number:
2119C
Source:
Global
Product Code:
308
Product Type:
Threaded Coupling
Size:
3/4
Coating/Finish:
Galvanized
UPC Number:
690291623042
Net Price
Create Account or Login for Pricing

Description

ASC produces high quality Anvil® forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applications. In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.