FIG 8343

3/4X120 IMPORTED GALVANIZED STEEL NIPPLE

SCI

ASC Item Number:
4309011622
Figure Number:
8343
Regulatory:
ASTM A53; ASTM A733; ASME B1.20.1; NSF/ANSI 372
Source:
Global
Product Code:
0309
Product Type:
Pipe Nipple
Size:
3/4
Coating/Finish:
Black
Series:
84HC
UPC Number:
92201335258
Net Price
Create Account or Login for Pricing

Description

Schedule 40 Welded Carbon Steel Nipple Galvanized. Special ends finishes and lengths available upon request.