FIG RLNIP

3/4X6 STANDARD BLACK STEEL R/L NIPPLE

Anvil

ASC Item Number:
0334530003
Figure Number:
RLNIP
Regulatory:
ASTM A53 Type F or E; ASTM A733; ASME B1.20.1
Source:
Domestic
Product Code:
9
Product Type:
Pipe Nipple
Size:
3/4
Coating/Finish:
Black
Series:
561
UPC Number:
690291592324
Net Price
Create Account or Login for Pricing

Description

Schedule 40 Welded Carbon Steel Nipple Right Left Black. Special ends finishes and lengths available upon request.