FIG 36C1

3/8 125 CAP BRZ

SCI

ASC Item Number:
4385000840
Figure Number:
36C1
Regulatory:
AWWA C800; ASME B16.15; A-A-59617; ANSI/NSF 372; ISO 9001:2008
Source:
Global
Product Code:
0385
Product Type:
Cap
Size:
3/8
Coating/Finish:
Black
UPC Number:
92201301222
Net Price
Create Account or Login for Pricing

Description

Bronze 125# Threaded Cap, UL, 100% air tested & Independent lab verification of applicable chemical & physical properties.