FIG SERIES 588

3/8 58876 REDUCER PORT STAINLE

Sharpe

ASC Item Number:
4351013640
Figure Number:
SERIES 588
Source:
Global
Product Code:
M311
Product Type:
Ball Valve
Size:
3/8
Series:
S90V
UPC Number:
92201390851
Net Price
Create Account or Login for Pricing

Description

Sharpe® economy, polymer-seated, uni-body CWP ball valves provide a lower cost solution in many applications. Bi-directional, bubble tight shut-off Size Range: NPS 1/4"-2" (DN 8-50) standard port Pressure Rating: 800 CWP Body Materials: Cast Stainless Steel Standard: MSS SP-110 End Connections: Threaded Blow-Out Proof Stem Lockable Handle as standard Optional Oval Handles