FIG 42E 6

3/8 6000 THREADED 90 ELBOW FORGED

SCI

ASC Item Number:
4308000400
Figure Number:
42E 6
Regulatory:
ASTM SA105N; ASME B16.11; ASME B1.20.1
Source:
Global
Product Code:
0308
Product Type:
Elbow
Size:
3/8
Coating/Finish:
Black
UPC Number:
92201262387
Net Price
Create Account or Login for Pricing

Description

6000# Forged Carbon Steel Threaded 90° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads)