FIG 42RC3

3/8X1/4 3000 THREADED REDUCER COUPLING FORGED

SCI

ASC Item Number:
4308001004
Figure Number:
42RC3
Regulatory:
ASTM SA105N; ASME B16.11; ASME B1.20.1
Source:
Global
Product Code:
308
Product Type:
Reducing Coupling
Size:
3/8
Coating/Finish:
Black
Series:
42A
UPC Number:
92201263780
Net Price
Create Account or Login for Pricing

Description

3000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads)