FIG No Fig

3/8X3 IMPORTED BLACK S40 NIPPLE UPC

Gruvlok

ASC Item Number:
4630900840
Figure Number:
No Fig
Source:
Global
Product Code:
6309
Product Type:
Pipe Nipple
Size:
3/8
Coating/Finish:
Black
Series:
83CU
UPC Number:
92201113672
Net Price
Create Account or Login for Pricing

Description

Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment-welded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.