FIG 66LR

3 LW RIGID COUPLING GALVANIZED-E

SCI

ASC Item Number:
4329001840
Figure Number:
66LR
Regulatory:
NSF/ANSI 61; U.L Listed; FM Approved; ASTM A-536; Grade 65-45-12; ASTM A-153
Source:
Global
Product Code:
329
Product Type:
Rigid Coupling
Size:
3
Coating/Finish:
Hot-Dipped Galvanized
Series:
66A
UPC Number:
92201343987
Net Price
Create Account or Login for Pricing

Description

Lightweight Rigid Coupling with EPDM "C" Gasket Galvanized Housing UL/FM - 66LF Ductile Iron Housing,ASTM A-536 (housing), ASTM A–183 (Bolts)