FIG 66MG

3 X 1-1/2 MECH TEE GROOVED GALVANIZED

SCI

ASC Item Number:
4326000804
Figure Number:
66MG
Regulatory:
ASTM A-536; AWWA C-606; UL Listed; FM Approved
Source:
Global
Product Code:
326
Product Type:
Tee
Coating/Finish:
Galvanized
Series:
66I
UPC Number:
92201344182
Net Price
Create Account or Login for Pricing

Description

Maximum working pressure 500 psi (34.5 bar) depending on size and schedule of pipe Equivalent length in feet of schedule 40 outlet pipe with a Hazen-Williams coefficient of 120 per UL 213 All housings, gaskets and bolts identified by SCI logo Gasket Grade E - EPDM (green stripe) -30?F (-34?C) to +230?F (+110?C) Ductile iron housings conform to ASTM A-536 Groove dimensions to AWWA C-606