FIG SP807

304 11/4PX11/4MT EPDM ADAPTER COUPLING

SCI

ASC Item Number:
4344007080
Figure Number:
SP807
Source:
Global
Product Code:
344
Product Type:
Coupling
Size:
1 1/4
UPC Number:
652808197729
Net Price
Create Account or Login for Pricing

Description

The SCI® Press Stainless Steel System includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical stainless steel piping systems. They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; providing an alternative to the conventional methods of welding and threading. SCI Press Stainless Steel Fittings are intended for use with ASTM A312 stainless steel piping, Sched 5, 10, and 40, in sizes ¾" to 2". Color-coded insertion depth indicator lines provide quick visual reference for EPDM (green) and FKM (white) sealing element. After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements. The SCI Press Technology for Stainless Steel Systems is compatible with common pressing tools and jaws.