FIG 395

395 5 GALVANIZED CAST IRON CEILING PLATE

Anvil

ASC Item Number:
0500379110
Figure Number:
395
Regulatory:
None
Source:
Global
Product Code:
31
Product Type:
Ceiling Plate
Size:
5
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291147814
Net Price
Create Account or Login for Pricing

Description

Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.