FIG 3383

3X11/4 BLACK MALLEABLE IRON HEX BUSHING

SCI

ASC Item Number:
0818908378
Figure Number:
3383
Source:
Global
Product Code:
316
Product Type:
Bushing
Size:
3
Coating/Finish:
Black
UPC Number:
690291879081
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.