FIG 1016

3X13-1/2 GALVANIZED CAST IRON THREADED REDUCER FLANGE

Anvil

ASC Item Number:
0309011005
Figure Number:
1016
Source:
Domestic
Product Code:
30
Product Type:
Flange
Size:
3
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291490088
Net Price
Create Account or Login for Pricing

Description

Class 125 (standard) iron flanges are manufactured to American National Standard ASME B16.1 except as noted. Class 125 iron flanges are available in both black painted and galvanized.