FIG 36T 1L

4 125 TEE BRONZE NL

SCI

ASC Item Number:
4385008230
Figure Number:
36T 1L
Regulatory:
UL Listed
Source:
Global
Product Code:
385
Product Type:
Tee
Size:
4
Series:
36NL
UPC Number:
92201384034
Net Price
Create Account or Login for Pricing

Description

Lead-Free Brass 125# Threaded Tee, UL, 100% air tested & Independent lab verification of applicable chemical & physical properties