FIG 42CP3

4 3000 THREADED COUPLING FORGED

SCI

ASC Item Number:
4308000122
Figure Number:
42CP3
Source:
Global
Product Code:
308
Product Type:
Threaded Coupling
Size:
4
Coating/Finish:
Black
Series:
42A
UPC Number:
92201262004
Net Price
Create Account or Login for Pricing

Description

3000# Forged Carbon Steel Threaded Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads)