FIG 1101

4 BLACK MALLEABLE IRON 90 ELBOW

Anvil

ASC Item Number:
0310002605
Figure Number:
1101
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; FM Approved; UL Listed; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
16
Product Type:
Elbow
Size:
4
Coating/Finish:
Black
Series:
533
UPC Number:
690291358265
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet ASC's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)