Toggle menu
Search
Customer Login
Pipe Joining Systems
Fire Protection and Fabrication Products
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Fire Protection and Fabrication Products
Grooved
Fittings
COOPLOK Grooved x Flange Adapter
4 GROOVED X FLANGE ADAPTER
FIG 65FA
4 GROOVED X FLANGE ADAPTER
SCI
ASC Item Number:
4327000456
Figure Number:
65FA
Regulatory:
UL Listed; FM Approved; AWWA C606; ASTM A536; ASTM A153
Source:
Global
Product Code:
327
Product Type:
Flange Adapter
Size:
4
Coating/Finish:
Painted
Series:
65G
UPC Number:
92201336040
MSRP:
Was:
Price
Now:
Net Price
Create Account or Login for Pricing
You save
in stock
Qty:
Add to Favorites
Create New Favorite List
Facebook
Email
Print
X
Pinterest
Description
Ductile Iron UL/FM – 2" to 8" only Matches Class 125/150 flange dimensions
×
×
OK