FIG 65FH

4 HINGED FLANGE ADAPTER T-NITRILE

SCI

ASC Item Number:
4326000056
Figure Number:
65FH
Regulatory:
ASTM A-536 Grade 65-45-12; ASTM-183 Grade 2; cULus Listed and FM Approved
Source:
Global
Product Code:
326
Product Type:
Flange Adapter
Coating/Finish:
Orange Rust Inhibiting Paint
Series:
65F
UPC Number:
92201398178
Net Price
Create Account or Login for Pricing

Description

Maximum working pressure 300 psi (20.7 bar) depending on flange size and schedule of pipe 3/8" x 2-3/4" latch bolt includedSCI does not provide flange boltsAll bolts and gaskets identified by SCI logo100% magnetic particle inspection of each boltEach bolt has a minimum tensile strength of 110,000 psiGasket Grade E - EPDM (green stripe) -30?F (-34?C) to +230?F (+110?C)Gasket Grade T - Nitrile (orange stripe) -20?F (-29?C) to +180?F (+82?C)Ductile iron housings conform to ASTM A-536 Grade 65-45-12Groove dimensions to AWWA C-606Matches Class 125/150 flange dimensionsFinishes: Orange enamel paintHot dipped galvanized conforming to ASTM A-153