FIG SEALRING

4 SEAL RING FOR 7012/7312

Gruvlok

ASC Item Number:
0390080869
Figure Number:
SEALRING
Source:
Domestic
Product Code:
29
Product Type:
Concentric Butterfly Valve
Size:
4
Coating/Finish:
Zinc Electroplated
Series:
533
UPC Number:
690291110719
Net Price
Create Account or Login for Pricing

Description

The Gruvlok flange adapter insert is designed for use with the Gruvlok 7012 & 7013. The flange adapter is required when mating the Gruvlok 7012 & 7013 to a rubber line valve or serrated face flange surface. The flange adapter ring is used in combination with a rubber lined valve or flange gasket to provide a smooth sealing surface for the 7012 & 7013 flange gasket.