FIG JBP

4 STANDARD BULL PLUG

J.B. Smith

ASC Item Number:
0338197957
Figure Number:
JBP
Regulatory:
ASTM A234; ASME B1.20.1
Source:
Domestic
Product Code:
35
Product Type:
Bull Plug
Size:
4
Coating/Finish:
Black
Series:
JLP103
UPC Number:
690291058066
Net Price
Create Account or Login for Pricing

Description

Anvil’s J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs. Anvil also stocks all oilfield products in Scotchkote 134 or Corvel 1660. Anvil coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660) and the Anvil logo on all thread protectors.