FIG 65MT

4 X 2 MECH TEE THREADED

SCI

ASC Item Number:
4326000368
Figure Number:
65MT
Regulatory:
ASTM A-536; AWWA C-606; ASME B1.20.1; UL Listed; FM Approved
Source:
Global
Product Code:
326
Product Type:
Tee
Coating/Finish:
Painted
Series:
65I
UPC Number:
92201338112
Net Price
Create Account or Login for Pricing

Description

Maximum working pressure 500 psi (34.5 bar) depending on size and schedule of pipe ASME B1.20.1 NPT Threads Equivalent length in feet of Schedule 40 outlet pipe with a Hazen-Williams coefficient of 120 per UL 213 All housings, gaskets and bolts identified by SCI logo 100% Magnetic Particle inspection of each Bolt Each bolt has a minimum tensile strength of 110,000 psi Gasket Grade E - EPDM (green stripe) -30?F (-34?C) to +230?F (+110?C) Ductile iron housings conform to ASTM A-536