FIG GM472

472 5 316SS EN GASKET RIGID COUPLING

Gruvlok

ASC Item Number:
1330010265
Figure Number:
GM472
Regulatory:
ASTM A743/A743M; ASTM D2000; ASTM A193M; ASTM A194M
Source:
Global
Product Code:
376
Product Type:
Rigid Coupling
Size:
5
Coating/Finish:
Stainless Steel
Series:
100FGP
UPC Number:
662428944061
Net Price
Create Account or Login for Pricing

Description

The Figure 472 Rigid Coupling is a Stainless Steel coupling made of ASTM A-743/A743M cast Stainless Steel which is the cast equivalent to 316 Stainless Steel. It is designed for installation on grooved Stainless Steel Schedules 10, and 40 pipe and grooved fittings. The stainless steel material is suitable for a variety of aggressive corrosive environments. The Figure 472 provides a rigid joint connection by firmly gripping along the circumference of the pipe grooves. It is capable of pressures up to 750 psi (41.4 bar) depending on pipe size and wall thickness. NOTE: This figure number is being discontinued. The new Figure 7401SS Stainless Steel Rigid Coupling will replace the Figure 472 rigid coupling.