FIG 1016

4X11 BLACK CAST IRON THREADED F& D REDUCER FLANGE

Anvil

ASC Item Number:
0308010602
Figure Number:
1016
Source:
Domestic
Product Code:
30
Product Type:
Flange
Size:
4
Coating/Finish:
Black
Series:
533
UPC Number:
690291021701
Net Price
Create Account or Login for Pricing

Description

Class 125 (standard) iron flanges are manufactured to American National Standard ASME B16.1 except as noted. Class 125 iron flanges are available in both black painted and galvanized.