FIG 2118

4X3 3000 FORGED STEEL THREADED REDUCER

Anvil

ASC Item Number:
0361181506
Figure Number:
2118
Regulatory:
ASTM A105; ASTM A182; ASTM A350; ASME B16.11; ASME B1.20.1
Source:
Domestic
Product Code:
48
Product Type:
Reducing Coupling
Size:
4
Coating/Finish:
Black
UPC Number:
690291586255
Net Price
Create Account or Login for Pricing

Description

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. We offer high-pressure bushings, unions and Anvilets for your most demanding applications. Our pumping tees are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.