FIG 825

4X3 GALVANIZED CAST IRON F& D FLANGED CONCENTRIC REDUCER

Anvil

ASC Item Number:
0307059204
Figure Number:
825
Regulatory:
ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; UL Listed; FM Approved
Source:
Global
Product Code:
19
Product Type:
Concentric Reducer
Size:
4
Coating/Finish:
Galvanized
UPC Number:
690291021053
Net Price
Create Account or Login for Pricing

Description

All standard or "class 125" cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.