FIG BRASSNI

4X8 STANDARD RED BRASS NIPPLE

Trenton

ASC Item Number:
0402162606
Figure Number:
BRASSNI
Source:
Domestic
Product Code:
0014
Product Type:
Pipe Nipple
Size:
4
Coating/Finish:
Black
UPC Number:
690291461798
Net Price
Create Account or Login for Pricing

Description

Trenton Red Brass Nipples are available in virtually any length from Close to 12" in brass and from Close to 21" in stainless steel, 1/16" minimum length tolerances from close can be made. Brass Pipe Diameters are available from 1/8" thru 6" in Standard (Schedule 40) and 1/8" thru 4" in Extra Strong (Schedule 80). Brass nipples are available in General Purpose Drawn temper (H58 temper) and most are also available in Annealed (O61) temper. (Unless specified otherwise, H-58 temper will be supplied.)