FIG 55L

55L 11/4 LONG STRUCTURAL WELDED LUG

Anvil

ASC Item Number:
0500002969
Figure Number:
55L
Regulatory:
MSS SP-58; MSS SP-69; WW-H-171-E
Source:
Global
Product Code:
36
Product Type:
Welded Structural Attchment
Size:
1 1/4
Coating/Finish:
Plain
Series:
535
UPC Number:
690291330179
Net Price
Create Account or Login for Pricing

Description

For attachment to structural steel in conjunction with the Fig. 299 clevis and with type C variable spring hanger or Type C Constant Support.