FIG 2808

5X2 STANDARD BUTT WELD LATERAL ANVILET

Anvil

ASC Item Number:
0766257430
Figure Number:
2808
Source:
Domestic
Product Code:
48
Product Type:
Lateral
Size:
2
Coating/Finish:
Black
UPC Number:
690291841606
Net Price
Create Account or Login for Pricing

Description

ASC produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applications. In addition, Anvil offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.