FIG 6084

6084 3 COPPER FLANGE ADAPTER

Gruvlok

ASC Item Number:
0880004049
Figure Number:
6084
Regulatory:
NSF/ANSI 61-G; UL/FM Approved
Source:
Global
Product Code:
358
Product Type:
Flange Adapter
Size:
3
UPC Number:
690291131066
Net Price
Create Account or Login for Pricing

Description

The Gruvlok®Fig. 6084 Flange Adapter allows for direct connection of Class 125 or Class 150 flanged components to the CTS Copper System. The CTS Copper Flange Adapter (Sizes 2" thru 6") conforms to ANSI class 125/150 bolt patterns and is rated at 300 PSIG (20.7 bar). The flange adaptor is a dielectric union, utilizing the epoxy coating as a suitable replacement for flange dialectic insulation kits.